Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Nesbitt Absorption Bulb
Product Number1900-165
These PYREX® bulbs are for the absorption of CO2 in carbon determination. Weight, when filled, is approximately 135 grams. A turn of the interchangeable stopper closes both inlet and outlet tubes which have 6mm O.D.
$947.89 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1900-165 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26825002
- Quality Certificate - Lot No.16125001
- Quality Certificate - Lot No.15525002
- Quality Certificate - Lot No.13525004
- Quality Certificate - Lot No.11325004
- Quality Certificate - Lot No.06625004
- Quality Certificate - Lot No.04722004
- Quality Certificate - Lot No.07120001
- Quality Certificate - Lot No.03420001
- Quality Certificate - Lot No.18419001
- Quality Certificate - Lot No.17218477
- Quality Certificate - Lot No.19517001
- Quality Certificate - Lot No.19217552
- Quality Certificate - Lot No.16213001
- Quality Certificate - Lot No.07611001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27807002
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.25606014
- Quality Certificate - Lot No.09106999