Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number1395-500


These heavy duty 500 mL PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
$161.71 per case
Out of Stock
Product Number | 1395-500 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 176 mm (approx.) |
O.D. | 86 mm (approx.) |
Sterile | No |
Graduation Range | 100 - 400 mL (approx.) |
- Quality Certificate - Lot No.29124001
- Quality Certificate - Lot No.14324001
- Quality Certificate - Lot No.08524001
- Quality Certificate - Lot No.31223001
- Quality Certificate - Lot No.24323001
- Quality Certificate - Lot No.01923001
- Quality Certificate - Lot No.32822001
- Quality Certificate - Lot No.18122001
- Quality Certificate - Lot No.00422001
- Quality Certificate - Lot No.22421001
- Quality Certificate - Lot No.18921001
- Quality Certificate - Lot No.12820001
- Quality Certificate - Lot No.04920001
- Quality Certificate - Lot No.31119001
- Quality Certificate - Lot No.15619001
- Quality Certificate - Lot No.10719001
- Quality Certificate - Lot No.34118001
- Quality Certificate - Lot No.17718001
- Quality Certificate - Lot No.08118001
- Quality Certificate - Lot No.33917001
- Quality Certificate - Lot No.26817001
- Quality Certificate - Lot No.09517001
- Quality Certificate - Lot No.02717001