Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 4L Serum Bottle with Tooled Neck
Product Number1585-4L
These 4L PYREX® serum bottles are designed especially for handling and storing sterile culture media and sera where stability of the glass is of prime importance.
- Suitable for storing distilled water and standard solutions
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes No. 8 rubber stopper.
$1,252.40 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1585-4L |
Qty./Pk | 8 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Capacity | 4000 mL |
Bottle Style | Serum |
Neck Style | Narrow mouth |
Top Style | Standard Taper Stopper |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Stopper No. | 8 |
Standard Taper Stopper No. | 19 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 278 mm (approx.) |
Height With Stopper | 160 mm (approx.) |
Height Without Stopper | 131.5 mm (approx.) |
O.D. | 70 mm (approx.) |
Neck O.D. | 31 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01422001
- Quality Certificate - Lot No.36121001
- Quality Certificate - Lot No.30720001
- Quality Certificate - Lot No.34319001
- Quality Certificate - Lot No.33019001
- Quality Certificate - Lot No.16518001
- Quality Certificate - Lot No.10318001
- Quality Certificate - Lot No.08118001
- Quality Certificate - Lot No.03118001
- Quality Certificate - Lot No.10817001
- Quality Certificate - Lot No.17515001
- Quality Certificate - Lot No.15915001
- Quality Certificate - Lot No.10515001
- Quality Certificate - Lot No.09215001
- Quality Certificate - Lot No.07015001
- Quality Certificate - Lot No.05615001
- Quality Certificate - Lot No.03415001
- Quality Certificate - Lot No.03315001
- Quality Certificate - Lot No.25114001
- Quality Certificate - Lot No.19214001
- Quality Certificate - Lot No.18414001
- Quality Certificate - Lot No.16714001
- Quality Certificate - Lot No.04314001
- Quality Certificate - Lot No.34713001
- Quality Certificate - Lot No.34613001
- Quality Certificate - Lot No.32913001
- Quality Certificate - Lot No.23113001
- Quality Certificate - Lot No.16913001
- Quality Certificate - Lot No.05013001
- Quality Certificate - Lot No.26312001