text.skipToContent text.skipToNavigation

PYREX® Conical Centrifuge Tubes with White Graduations and Standard Taper Pennyhead Stopper

E-mail

These tubes have white enamel graduations. The 5 mL and 15 mL sizes are graduated upward from the tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 in 1 mL increments. The pennyhead stopper is solid.

For stopper only, see Cat. No. 7661.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
8084-15 PYREX® 15 mL Conical Centrifuge Tube with White Graduations and Standard Taper Pennyhead Stopper   12 / Pk     12 / Cs     PYREX®   $579.39 per case