text.skipToContent text.skipToNavigation

PYREX® Heavy Duty Conical Centrifuge Tubes with White Graduations, Screw Cap

E-mail

Constructed of heavy wall glass for greater mechanical strength. Graduations are with durable white enamel. The 10 mL size is graduated upward from tip in 0.1 mL increments. The 40 mL size is graduated in 0.5 mL increments to 10 mL, and from 10 mL to 40 in 1 mL increments. Tubes are fitted with a phenolic screw cap.

For phenolic caps, see Cat. No. 9999.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
8142-40 PYREX® 40 mL Heavy Duty Conical Centrifuge Tubes with White Graduations, Screw Cap   1 / Pk     1 / Cs     PYREX®   $58.00 per case