Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Goetz Pear-Shaped Centrifuge Tube with Graduations
Product Number8220-100
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 100 mL PYREX® pear-shaped centrifuge tubes are used for phosphorus determinations in iron and steel. The lower stem is graduated upward to 1 mL in 0.05 mL divisions. The body is graduated from 1 mL to 5 mL in 1 mL divisions; from 5 mL to 50 mL in 5 mL divisions; and from 50 mL to 100 mL in 10 mL divisions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,491.14 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 8220-100 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Tube Style | Oil centrifuge |
Tube Shape | Pear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21424037
- Quality Certificate - Lot No.20824055
- Quality Certificate - Lot No.11024057
- Quality Certificate - Lot No.07324205
- Quality Certificate - Lot No.12223064
- Quality Certificate - Lot No.02023062
- Quality Certificate - Lot No.30222046
- Quality Certificate - Lot No.07622030
- Quality Certificate - Lot No.22621002
- Quality Certificate - Lot No.20021012
- Quality Certificate - Lot No.13121004
- Quality Certificate - Lot No.11321014
- Quality Certificate - Lot No.03621016
- Quality Certificate - Lot No.19020020
- Quality Certificate - Lot No.07220051
- Quality Certificate - Lot No.19319003
- Quality Certificate - Lot No.11419035
- Quality Certificate - Lot No.07319041
- Quality Certificate - Lot No.03219020
- Quality Certificate - Lot No.00719008
- Quality Certificate - Lot No.35418076
- Quality Certificate - Lot No.09418151
- Quality Certificate - Lot No.31317053
- Quality Certificate - Lot No.22117034
- Quality Certificate - Lot No.03817069
- Quality Certificate - Lot No.32316002
- Quality Certificate - Lot No.30016052
- Quality Certificate - Lot No.13516008
- Quality Certificate - Lot No.10716037
- Quality Certificate - Lot No.01316349