Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Conical Centrifuge Tube with Beaded Rim
Product Number8060-15
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Uniform glass distribution in the wall, taper and bottom of these 15 mL PYREX® conical centrifuge tubes provides improved mechanical strength, prevents the formation of failure-causing stress regions during centrifuging and insures the highest degree of accuracy.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$134.84 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 8060-15 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Beaded rim |
Graduations | No |
Cap Style | No cap |
Stopper Style | No stopper |
Sterile | No |
Self Standing | No |
O.D. | 17 |
Length | 120 mm (approx.) |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28624008
- Quality Certificate - Lot No.21324013
- Quality Certificate - Lot No.16024013
- Quality Certificate - Lot No.04324033
- Quality Certificate - Lot No.22023005
- Quality Certificate - Lot No.20123008
- Quality Certificate - Lot No.22322021
- Quality Certificate - Lot No.16822077
- Quality Certificate - Lot No.05622015
- Quality Certificate - Lot No.25321040
- Quality Certificate - Lot No.09821005
- Quality Certificate - Lot No.03321085
- Quality Certificate - Lot No.28020036
- Quality Certificate - Lot No.27420038
- Quality Certificate - Lot No.21620021
- Quality Certificate - Lot No.19620004
- Quality Certificate - Lot No.13520060
- Quality Certificate - Lot No.07220017
- Quality Certificate - Lot No.05820056
- Quality Certificate - Lot No.01320053
- Quality Certificate - Lot No.21919004
- Quality Certificate - Lot No.18419062
- Quality Certificate - Lot No.35318035
- Quality Certificate - Lot No.32018029
- Quality Certificate - Lot No.28818043
- Quality Certificate - Lot No.22018058
- Quality Certificate - Lot No.04518018
- Quality Certificate - Lot No.34617015
- Quality Certificate - Lot No.30617087
- Quality Certificate - Lot No.28517026