Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Conical Centrifuge Tube with White Graduations, Beaded Rim
Product Number8080-50
These 50 mL PYREX® conical centrifuge tubes have white enamel graduations. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL divisions, and from 10 to 50 mL in 1 mL divisions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$421.98 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 8080-50 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Beaded rim |
| Graduations | Yes |
| Cap Style | No cap |
| Stopper Style | No stopper |
| Sterile | No |
| Self Standing | No |
| O.D. | 38 mm |
| Length | 135 mm |
| Feature | Reusable |
| Graduation Range | 1 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20525016
- Quality Certificate - Lot No.01725039
- Quality Certificate - Lot No.23324031
- Quality Certificate - Lot No.01924052
- Quality Certificate - Lot No.27923032
- Quality Certificate - Lot No.30022052
- Quality Certificate - Lot No.16922004
- Quality Certificate - Lot No.04922001
- Quality Certificate - Lot No.15620061
- Quality Certificate - Lot No.18719030
- Quality Certificate - Lot No.15918026
- Quality Certificate - Lot No.02618018
- Quality Certificate - Lot No.20317011
- Quality Certificate - Lot No.28716018
- Quality Certificate - Lot No.13716001
- Quality Certificate - Lot No.02416001
- Quality Certificate - Lot No.34815027
- Quality Certificate - Lot No.09715038
- Quality Certificate - Lot No.06515041
- Quality Certificate - Lot No.00515042
- Quality Certificate - Lot No.32914027
- Quality Certificate - Lot No.30014017
- Quality Certificate - Lot No.25614034
- Quality Certificate - Lot No.13914010
- Quality Certificate - Lot No.09214056
- Quality Certificate - Lot No.35113004
- Quality Certificate - Lot No.31313027
- Quality Certificate - Lot No.22413011
- Quality Certificate - Lot No.09113062
- Quality Certificate - Lot No.08213010