Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Conical Reaction Vial, 0.3 mL, Standard Taper 7/10F
Product Number9900-3X
![PYREX® Conical Reaction Vial, 0.3 mL, Standard Taper 7/10F](https://www.corning.com/catalog/cls/products/p/pyrexChemistryKitDeluxeVersionMicroOrganic710And1410ComponentsConicalReactionVial/images/pyrexChemistryKitDeluxeVersionMicroOrganic710And1410ComponentsConicalReactionVial_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This Conical Reaction Vial is a replacement part for the 6949M series of PYREX® microchemistry kits.
$471.36 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9900-3X |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 0.3 mL (approx.) |
Length | 32 mm (approx.) |
O.D. | 13.5 mm (approx.) |
Sterile | No |
Top Style | Threaded |
Specifications Documents