More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Conical Reaction Vial, 5.0 mL, Standard Taper 14/10F
Product Number9900-5
![PYREX® Conical Reaction Vial, 5.0 mL, Standard Taper 14/10F](https://www.corning.com/catalog/cls/products/p/pyrexChemistryKitDeluxeVersionMicroOrganic710And1410ComponentsConicalReactionVial/images/pyrexChemistryKitDeluxeVersionMicroOrganic710And1410ComponentsConicalReactionVial_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This Conical Reaction Vial is a replacement part for the 6949M series of PYREX® microchemistry kits.
$419.04 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9900-5 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 5 mL (approx.) |
Length | 58 mm (approx.) |
O.D. | 20 mm (approx.) |
Sterile | No |
Top Style | Threaded |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34418826
- Quality Certificate - Lot No.29918703
- Quality Certificate - Lot No.02214001
- Quality Certificate - Lot No.12813001
- Quality Certificate - Lot No.12313001
- Quality Certificate - Lot No.10813001
- Quality Certificate - Lot No.03113002
- Quality Certificate - Lot No.13109001
- Quality Certificate - Lot No.Generic