PYREX HPLC reservoirs have a central cavity for a mobile phase inlet reservoir, an autoclavable plastic coat that absorbs UV up to 385 nm, and a GL 45 thread finish. These may be used with our 3-hole cap (Cat. No. 1395-3H).
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX HPLC reservoirs have a central cavity for a mobile phase inlet reservoir, an autoclavable plastic coat that absorbs UV up to 385 nm, and a GL 45 thread finish. These may be used with our 3-hole cap (Cat. No. 1395-3H).
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
2150-10L | PYREX® 10L Single Cavity Chromatography Reservoir | 1 / Pk | 1 / Cs | PYREX® | $1,622.64 | per case | |
2150-1L | PYREX® 1L Single Cavity Chromatography Reservoir | 1 / Pk | 1 / Cs | PYREX® | $267.33 | per case | |
2150-2L | PYREX® 2L Single Cavity Chromatography Reservoir | 1 / Pk | 1 / Cs | PYREX® | $411.68 | per case | |
2150-5L | PYREX® 5L Single Cavity Chromatography Reservoir | 1 / Pk | 1 / Cs | PYREX® | $703.69 | per case |