Product Number | 3081-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 10.5 L (approx.) |
Chamber Depth | 120 mm (approx.) |
Desiccator Style | Knob top |
Feature | Reusable |
Height | 357 mm (approx.) |
I.D. of Ground Flange | 273.5 mm (approx.) |
Recommended Plate Diameter | 230 mm (approx.) |
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10.5L Large Knob Top Desiccator
Product Number3081-250

prev
next
(This is the suggested replacement for 3080-250)
This 10.5L PYREX® desiccators is designed for general analytical work. The large sturdy knob makes the cover easy to handle. Approximate bowl volume is 10,500 mL. For replacement cover, see No. 3081-250CO. For lower part only, see No. 3081-250LO.
Warning: Not for vacuum applications. Do not heat or subject to pressure.
$728.08 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details