Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Replacement Cover for 10.5L Desiccator
Product Number3081-250CO
These PYREX® desiccator covers are replacements for 10.5L desiccators No. 3081-250. The large sturdy knob makes the cover easy to handle.
Warning: Not for vacuum applications. Do not heat or subject to pressure.
$338.53 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3081-250CO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Desiccator Style | Knob top |
Feature | Reusable |
Height | 122 mm (approx.) |
I.D. of Ground Flange | 273.5 mm² (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09022001
- Quality Certificate - Lot No.01121001
- Quality Certificate - Lot No.12919001
- Quality Certificate - Lot No.24018001
- Quality Certificate - Lot No.34617001
- Quality Certificate - Lot No.27916001
- Quality Certificate - Lot No.18816001
- Quality Certificate - Lot No.11116001
- Quality Certificate - Lot No.29315001
- Quality Certificate - Lot No.03315001
- Quality Certificate - Lot No.25414001
- Quality Certificate - Lot No.03114001
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.02113001
- Quality Certificate - Lot No.35512001
- Quality Certificate - Lot No.31412001
- Quality Certificate - Lot No.31112001
- Quality Certificate - Lot No.29210001
- Quality Certificate - Lot No.18810001
- Quality Certificate - Lot No.16010001
- Quality Certificate - Lot No.Generic