text.skipToContent text.skipToNavigation

PYREX® Soxhlet Extractor Apparatus, Standard Taper Joints

E-mail

Bulb in siphon tube near the top of tube facilitates cycling of the siphoning action. The siphon tube is protected from accidental damage by the vapor tube. Standard taper joints at the top and bottom.

For glass extraction thimble with fritted disc only, see Cat. No. 33950.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3740-L PYREX® 200 mL Soxhlet Extractor with Standard Taper Joints, Body Only   1 / Pk     2 / Cs     PYREX®   $699.56 per case
3740-M PYREX® 85 mL Soxhlet Extractor with Standard Taper Joints, Body Only   1 / Pk     2 / Cs     PYREX®   $620.91 per case
3740-S PYREX® 50 mL Soxhlet Extractor with Standard Taper Joints, Body Only   1 / Pk     2 / Cs     PYREX®   $520.68 per case
3740-XL PYREX® 500 mL Soxhlet Extractor with Standard Taper Joints, Body Only   1 / Pk     2 / Cs     PYREX®   $1,229.29 per case