Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Standard Taper Joints
Product Number6413-125

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 125 mL PYREX® glass separatory funnels have Polytetrafluorethylene (PTFE) No. 2 Product Standard stopcocks and inner and outer 19/22 Standard Taper joints. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement PTFE stopcock plugs, see No. 7681-2.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$679.40 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 6413-125 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02125011
- Quality Certificate - Lot No.24424010
- Quality Certificate - Lot No.05324007
- Quality Certificate - Lot No.00824024
- Quality Certificate - Lot No.29623028
- Quality Certificate - Lot No.15623036
- Quality Certificate - Lot No.05923012
- Quality Certificate - Lot No.02323079
- Quality Certificate - Lot No.18122059
- Quality Certificate - Lot No.13222027
- Quality Certificate - Lot No.09422019
- Quality Certificate - Lot No.07422118
- Quality Certificate - Lot No.09320040
- Quality Certificate - Lot No.29519039