Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Plain 147 mm Diameter 60° Angle Funnel with Long Wide Stem
Product Number6100-6

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 147mm diameter PYREX® funnels have a beaded edge for strength. They are fabricated from blanks formed to a 60° angle, which permits accurate fitting of the filter paper, thus reducing filtering time. Stems are approximately 15mm O.D. by 150mm (6

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$767.36 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 6100-6 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Funnel Style | Plain |
Height | 272 mm (approx.) |
Stem Length | 150 mm (approx.) |
Stem Outer Diameter | 15 mm (approx.) |
Top I.D. | 147 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11325006
- Quality Certificate - Lot No.06525002
- Quality Certificate - Lot No.14424017
- Quality Certificate - Lot No.02524057
- Quality Certificate - Lot No.27023015
- Quality Certificate - Lot No.03423051
- Quality Certificate - Lot No.30022024
- Quality Certificate - Lot No.07322053
- Quality Certificate - Lot No.05422049
- Quality Certificate - Lot No.24621020
- Quality Certificate - Lot No.21121047
- Quality Certificate - Lot No.34420048
- Quality Certificate - Lot No.06220025
- Quality Certificate - Lot No.05920046
- Quality Certificate - Lot No.23519017
- Quality Certificate - Lot No.09619007
- Quality Certificate - Lot No.03019056
- Quality Certificate - Lot No.34818038
- Quality Certificate - Lot No.07118026
- Quality Certificate - Lot No.03118025
- Quality Certificate - Lot No.15417012
- Quality Certificate - Lot No.14317046
- Quality Certificate - Lot No.09717043
- Quality Certificate - Lot No.03317011
- Quality Certificate - Lot No.19416003
- Quality Certificate - Lot No.00816010
- Quality Certificate - Lot No.30315057
- Quality Certificate - Lot No.24515180
- Quality Certificate - Lot No.21815077
- Quality Certificate - Lot No.14915023