Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 75 mm Diameter 60° Angle Fluted Funnel, Short Stem
Product Number6180-75

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These 75mm diameter PYREX® fluted funnels have a strong beaded edge and a short stem. The funnels are fabricated from blanks formed to a 60° angle and have depressed inside flutings further decreases filtering time. Stem O.D. is 8mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$823.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 6180-75 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Funnel Style | Fluted |
Height | 139 mm (approx.) |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 75 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30624029
- Quality Certificate - Lot No.28424050
- Quality Certificate - Lot No.18424054
- Quality Certificate - Lot No.17924040
- Quality Certificate - Lot No.14124024
- Quality Certificate - Lot No.09224011
- Quality Certificate - Lot No.08724032
- Quality Certificate - Lot No.03224039
- Quality Certificate - Lot No.00624018
- Quality Certificate - Lot No.31723072
- Quality Certificate - Lot No.21323007
- Quality Certificate - Lot No.20323001
- Quality Certificate - Lot No.15323026
- Quality Certificate - Lot No.12823052
- Quality Certificate - Lot No.01223033
- Quality Certificate - Lot No.30522022
- Quality Certificate - Lot No.27422004
- Quality Certificate - Lot No.27122051
- Quality Certificate - Lot No.22322059
- Quality Certificate - Lot No.18022106
- Quality Certificate - Lot No.14522051
- Quality Certificate - Lot No.06122013
- Quality Certificate - Lot No.05322008
- Quality Certificate - Lot No.30521041
- Quality Certificate - Lot No.29921620
- Quality Certificate - Lot No.23221019
- Quality Certificate - Lot No.13620081
- Quality Certificate - Lot No.10620035
- Quality Certificate - Lot No.06320221
- Quality Certificate - Lot No.04920056