Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Plain 30 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem
Product Number6120P-30
Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.
$87.13 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 6120P-30 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Height | 45 mm |
| Diameter | 30 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35322001
- Quality Certificate - Lot No.34722001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.02621001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.26018001
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.29916001
- Quality Certificate - Lot No.32913001
- Quality Certificate - Lot No.23512001
- Quality Certificate - Lot No.Generic