Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 60 mL Buchner Funnels with 40 mm Diameter Coarse Porosity Fritted Disc
Product Number36060-60C
These 60 mL PYREX® Buchner funnels have a 40mm diameter coarse porosity fritted disc with a porosity range of 40 to 60 µm which is held toward the maximum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
$475.09 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 36060-60C |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 60 mL |
Disc Diameter | 4 mm (approx.) |
Funnel Style | Buchner |
Height | 160 mm (approx.) |
Length Above Disc | 58 mm (approx.) |
Porosity | Coarse |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09422034
- Quality Certificate - Lot No.04622034
- Quality Certificate - Lot No.16221034
- Quality Certificate - Lot No.22519123
- Quality Certificate - Lot No.17919084
- Quality Certificate - Lot No.09919084
- Quality Certificate - Lot No.32418084
- Quality Certificate - Lot No.19918123
- Quality Certificate - Lot No.35317084
- Quality Certificate - Lot No.16317084
- Quality Certificate - Lot No.12317001
- Quality Certificate - Lot No.06217032
- Quality Certificate - Lot No.28616082
- Quality Certificate - Lot No.28516082
- Quality Certificate - Lot No.21416082
- Quality Certificate - Lot No.21116082
- Quality Certificate - Lot No.13816076
- Quality Certificate - Lot No.34815076
- Quality Certificate - Lot No.18315238
- Quality Certificate - Lot No.10315238
- Quality Certificate - Lot No.05615238
- Quality Certificate - Lot No.01915238
- Quality Certificate - Lot No.25214062
- Quality Certificate - Lot No.19914062
- Quality Certificate - Lot No.12814181
- Quality Certificate - Lot No.05814248
- Quality Certificate - Lot No.01314248
- Quality Certificate - Lot No.29413214
- Quality Certificate - Lot No.23913214
- Quality Certificate - Lot No.14413214