Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 6402-250FO.)
These 250 mL PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE)No. 4 Product Standard stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-22; for PTFE stopcock assemblies, see No. 7681-4.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$676.67 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 6402-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 76 mm (approx.) |
Capacity | 250 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 311 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 22 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.34024036
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.23424268
- Quality Certificate - Lot No.18624036
- Quality Certificate - Lot No.12024016
- Quality Certificate - Lot No.01824025
- Quality Certificate - Lot No.32723042
- Quality Certificate - Lot No.22223010
- Quality Certificate - Lot No.18423035
- Quality Certificate - Lot No.12223060
- Quality Certificate - Lot No.34922004
- Quality Certificate - Lot No.32022063
- Quality Certificate - Lot No.25222008
- Quality Certificate - Lot No.21022010
- Quality Certificate - Lot No.15222249
- Quality Certificate - Lot No.15122003
- Quality Certificate - Lot No.11022062
- Quality Certificate - Lot No.05422034
- Quality Certificate - Lot No.31521008
- Quality Certificate - Lot No.20821026
- Quality Certificate - Lot No.15321048
- Quality Certificate - Lot No.09021011
- Quality Certificate - Lot No.30220022
- Quality Certificate - Lot No.24420028