text.skipToContent text.skipToNavigation

PYREX® Motor-driven Glass Pestle Tissue Grinder

E-mail

These tissue grinders (homogenizers) are used in preparing small samples for pathological and biochemical studies. Designed to be motor-driven. Use a friction clutch to eliminate damage to the pestle from pieces of connective tissue or muscle. The clearance between the ground tube and pestle is approximately 0.15 mm. The parts are ground to a medium grind to insure adequate abrasive qualities, yet deliver a fine homogenous sample.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7725-19 PYREX® 19 mL Motor-Driven Glass Pestle Tissue Grinder   1 / Pk     4 / Cs     PYREX®   $755.38 per case