Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 40 mL Ten Broeck Homogenizer
Product Number7726-L
![PYREX® 40 mL Ten Broeck Homogenizer](https://www.corning.com/catalog/cls/products/7/7726-L/images/7726_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 40 mL capacity PYREX® homogenizers are designed for grinding small samples for pathological and biochemical work. The catch basin bulb has a 55mm outer diameter. Made in accordance with Federal Specification DD-T-363a. It may be used manually but is adaptable for use with a slow speed stirrer by means of a rubber stopper and a connecting rod. -Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus from pieces of connective tissue or muscle. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components
$319.10 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 7726-L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20222003
- Quality Certificate - Lot No.03122002
- Quality Certificate - Lot No.35021001
- Quality Certificate - Lot No.33421001
- Quality Certificate - Lot No.16921002
- Quality Certificate - Lot No.05920001
- Quality Certificate - Lot No.32519001
- Quality Certificate - Lot No.24719001
- Quality Certificate - Lot No.15419001
- Quality Certificate - Lot No.14219001
- Quality Certificate - Lot No.09419001
- Quality Certificate - Lot No.06619001
- Quality Certificate - Lot No.06019001
- Quality Certificate - Lot No.01819001
- Quality Certificate - Lot No.35318001
- Quality Certificate - Lot No.11018001
- Quality Certificate - Lot No.06518001
- Quality Certificate - Lot No.31917001
- Quality Certificate - Lot No.30916001
- Quality Certificate - Lot No.19616002
- Quality Certificate - Lot No.02816002
- Quality Certificate - Lot No.33615001
- Quality Certificate - Lot No.32315003
- Quality Certificate - Lot No.03415002
- Quality Certificate - Lot No.32214001
- Quality Certificate - Lot No.28914002
- Quality Certificate - Lot No.28014002
- Quality Certificate - Lot No.23914002
- Quality Certificate - Lot No.17614001
- Quality Certificate - Lot No.16914001