text.skipToContent text.skipToNavigation

PYREX® Bell Jars

E-mail

These specially blown, sturdy, round bottom jars have a fine ground finish at the open end. The jar is supplied without a rim flange. The flat, ground, bearing surface has a contact area equal to the wall thickness at the open end of the jar. Do not use with heat, pressure, or vacuum ­applications.



Not intended for vacuum applications.

Choose your specification

Outer Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6886-12L PYREX® 12.3L Bell Jar without Flange   1 / Pk     1 / Cs     PYREX®   $1,809.65 per case
6886-22L PYREX® 22.7L Bell Jar without Flange   1 / Pk     1 / Cs     PYREX®   $2,036.55 per case