text.skipToContent text.skipToNavigation

PYREX® Plain Cylindrical Jars

E-mail

These jars are mold-blown with substantial walls for mechanical strength. The open end of the jars is ground flat. These jars can also be used as animal jars. Do not use with heat, pressure, or vacuum applications.

Choose your specification

Outer Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6942-7L PYREX® 7.5L Cylindrical Jar, Plain   1 / Pk     4 / Cs     PYREX®   $1,733.18 per case
6942-9L PYREX® 9.5L Cylindrical Jar, Plain   1 / Pk     1 / Cs     PYREX®   $615.73 per case