text.skipToContent text.skipToNavigation

PYREX® Animal Jars

E-mail

Recommended for use as animal jars or for other purposes where resistance to hot air and steam sterilization is of importance. These jars are blown with walls approximately 4.5 mm (3/16) thick. The open ends are finished with a fire-polished bead to increase mechanical strength. Jars listed under Cat. No. 6942 can also be used as animal jars. Do not use with heat, pressure, or vacuum applications.



Not intended for vacuum applications.

Choose your specification

Outer Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6941-3L PYREX® 2.8L Animal Jar   1 / Pk     1 / Cs     PYREX®   $283.22 per case
6941-5L PYREX® 4.7L Animal Jar   6 / Pk     6 / Cs     PYREX®   $1,613.77 per case