Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 49.2L Bell Jar without Flange
Product Number6886-49L

These specially blown, sturdy, approximately 49.2L PYREX® round bottom bell jars have a fine ground finish at the open end. The jar is supplied without a bottom rim flange. The flat ground bearing surface has a contact area equal to the wall thickness at the open end of the jar. -Warning: do not use with heat, pressure or vacuum applications.
$3,479.66 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 6886-49L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 49.2 L (approx.) |
Feature | Reusable |
Height | 457 mm (approx.) |
I.D | 429 mm (approx.) |
Jar Style | Bell |
O.D. | 457 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.04112002
- Quality Certificate - Lot No.19609001
- Quality Certificate - Lot No.11709001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31906002
- Quality Certificate - Lot No.29006004
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.19107001