Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 36L Cylindrical Jar with Recessed Handles
Product Number6943-36L
![PYREX® 36L Cylindrical Jar with Recessed Handles](https://www.corning.com/catalog/cls/products/p/pyrexJarCylindricalHandles/images/6943_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 36L PYREX® jars are mold-blown with substantial walls for mechanical strength and have recessed finger grips for convenience in handling. The open end of these jars is ground flat. These jars can also be used as animal jars. Do not use with heat, pressure or vacuum applications.
$2,011.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 6943-36L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 36 L (approx.) |
Feature | Reusable |
Height | 610 mm (approx.) |
Jar Style | Cylindrical |
O.D. | 305 mm (approx.) |
Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14522003
- Quality Certificate - Lot No.01122001
- Quality Certificate - Lot No.22421004
- Quality Certificate - Lot No.20619001
- Quality Certificate - Lot No.20419001
- Quality Certificate - Lot No.15519001
- Quality Certificate - Lot No.19218436
- Quality Certificate - Lot No.06018923
- Quality Certificate - Lot No.26417139
- Quality Certificate - Lot No.16617312
- Quality Certificate - Lot No.07716001
- Quality Certificate - Lot No.06016001
- Quality Certificate - Lot No.20713001
- Quality Certificate - Lot No.29411001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09106999