text.skipToContent text.skipToNavigation

PYREX® Volumetric Pipets, Serialized/Certified, Class A, Color-coded, Colored Graduations, To Contain, To Deliver

E-mail

Calibrated to Class A tolerances in accordance with ASTM E-542 and ASTM E-969. Each pipet is individually serialized. These precision pipets are manufactured and calibrated “To Contain” (bottom line) and “To Deliver” (top line) to specifications for Class A volumetric ware. Sizes 1 mL through 25 mL are color-coded with colored graduations enameled onto the glass.

Do not pipet by mouth. We suggest using a mechanical pipetting device.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7103C-5 PYREX® 5 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings   2 / Pk     6 / Cs     PYREX®   $179.49 per case