Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Reusable Measuring Pipets, TD, Color-Coded, Colored Markings
Product Number7065-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These reusable 10 mL PYREX® pipets are color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. They are calibrated (TD) their total capacity without blow-out. Reference: ASTM E-1293.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$214.91 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7065-10 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Measuring |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Tolerance | 0.06 mL |
Length | 380 mm (approx.) |
O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12625049
- Quality Certificate - Lot No.11225154
- Quality Certificate - Lot No.32724002
- Quality Certificate - Lot No.21523012
- Quality Certificate - Lot No.20823030
- Quality Certificate - Lot No.04123048
- Quality Certificate - Lot No.25622031
- Quality Certificate - Lot No.20422001
- Quality Certificate - Lot No.17322013
- Quality Certificate - Lot No.14322081
- Quality Certificate - Lot No.04722033
- Quality Certificate - Lot No.30121059
- Quality Certificate - Lot No.17621043
- Quality Certificate - Lot No.09521021
- Quality Certificate - Lot No.08821028
- Quality Certificate - Lot No.02221012
- Quality Certificate - Lot No.00620003
- Quality Certificate - Lot No.35319041
- Quality Certificate - Lot No.32419062
- Quality Certificate - Lot No.25719001
- Quality Certificate - Lot No.14119036
- Quality Certificate - Lot No.33518010
- Quality Certificate - Lot No.33418057
- Quality Certificate - Lot No.28518030
- Quality Certificate - Lot No.19218138
- Quality Certificate - Lot No.15218074
- Quality Certificate - Lot No.14418003
- Quality Certificate - Lot No.06418033
- Quality Certificate - Lot No.33217014
- Quality Certificate - Lot No.18217015