text.skipToContent text.skipToNavigation

PYREX® Reusable Glass Measuring Pipets, Color-coded, with Colored Markings, To Deliver

E-mail

These pipets are color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. The top end of 5 mL to 25 mL sizes is constricted (Mohr type). They are ­calibrated “To Deliver” their total capacity without blow-out.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Reference: ASTM E-1293.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7065-1 PYREX® 1 mL Reusable Measuring Pipets, 0.1 mL Graduation Interval, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $172.95 per case
7065-10 PYREX® 10 mL Reusable Measuring Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $214.91 per case
7065-1C PYREX® 1 mL Reusable Measuring Pipets, 0.01 mL Graduation Interval, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $181.65 per case
7065-1X PYREX® 0.1 mL Reusable Measuring Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $180.53 per case
7065-2 PYREX® 2 mL Reusable Measuring Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $187.09 per case
7065-25 PYREX® 25 mL Reusable Measuring Pipets, TD, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $300.16 per case
7065-5 PYREX® 5 mL Reusable Measuring Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $185.30 per case