Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 4 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-4

Learn More

These 4 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$191.52 per case
Less than 10 in Stock
Product Number | 7103C-4 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 4 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 364 mm (approx.) |
- Quality Certificate - Lot No.31724007
- Quality Certificate - Lot No.06124011
- Quality Certificate - Lot No.05024007
- Quality Certificate - Lot No.02024017
- Quality Certificate - Lot No.16023041
- Quality Certificate - Lot No.03323061
- Quality Certificate - Lot No.07422124
- Quality Certificate - Lot No.23021014
- Quality Certificate - Lot No.12721049
- Quality Certificate - Lot No.03719024
- Quality Certificate - Lot No.21518041
- Quality Certificate - Lot No.10918011
- Quality Certificate - Lot No.34517017
- Quality Certificate - Lot No.33417067
- Quality Certificate - Lot No.23717026
- Quality Certificate - Lot No.21217023
- Quality Certificate - Lot No.17917018
- Quality Certificate - Lot No.11717037
- Quality Certificate - Lot No.28816036
- Quality Certificate - Lot No.25216009
- Quality Certificate - Lot No.07716027
- Quality Certificate - Lot No.33115054
- Quality Certificate - Lot No.25315075
- Quality Certificate - Lot No.18415003
- Quality Certificate - Lot No.18115002
- Quality Certificate - Lot No.05015017
- Quality Certificate - Lot No.31714009
- Quality Certificate - Lot No.21414033
- Quality Certificate - Lot No.09314170
- Quality Certificate - Lot No.31213038