Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-5

Learn More

These 5 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$185.43 per case
In Stock
Product Number | 7103C-5 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 385 mm (approx.) |
- Quality Certificate - Lot No.13625034
- Quality Certificate - Lot No.09425037
- Quality Certificate - Lot No.04625001
- Quality Certificate - Lot No.31124255
- Quality Certificate - Lot No.22924003
- Quality Certificate - Lot No.14324408
- Quality Certificate - Lot No.02524003
- Quality Certificate - Lot No.35523001
- Quality Certificate - Lot No.18723011
- Quality Certificate - Lot No.16523010
- Quality Certificate - Lot No.13723141
- Quality Certificate - Lot No.06923046
- Quality Certificate - Lot No.03423065
- Quality Certificate - Lot No.31522001
- Quality Certificate - Lot No.28822007
- Quality Certificate - Lot No.15922009
- Quality Certificate - Lot No.24421003
- Quality Certificate - Lot No.24321039
- Quality Certificate - Lot No.15821010
- Quality Certificate - Lot No.15320041
- Quality Certificate - Lot No.09420012
- Quality Certificate - Lot No.33619065
- Quality Certificate - Lot No.32019001
- Quality Certificate - Lot No.25019013
- Quality Certificate - Lot No.24119025
- Quality Certificate - Lot No.16119068
- Quality Certificate - Lot No.07119061
- Quality Certificate - Lot No.33518011
- Quality Certificate - Lot No.31718090