Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 20 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations
Product Number7103-20
These precision 20 mL PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Pipets are color-coded with colored graduations and calibration lines enameled onto the glass.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$190.23 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7103-20 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 20 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Length | 458 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32225016
- Quality Certificate - Lot No.00825002
- Quality Certificate - Lot No.19824001
- Quality Certificate - Lot No.06224002
- Quality Certificate - Lot No.23423025
- Quality Certificate - Lot No.14323039
- Quality Certificate - Lot No.34322028
- Quality Certificate - Lot No.27822015
- Quality Certificate - Lot No.23022054
- Quality Certificate - Lot No.14522040
- Quality Certificate - Lot No.19021074
- Quality Certificate - Lot No.17321016
- Quality Certificate - Lot No.20319034
- Quality Certificate - Lot No.12719052
- Quality Certificate - Lot No.35418022
- Quality Certificate - Lot No.25818002
- Quality Certificate - Lot No.08018024
- Quality Certificate - Lot No.05318031
- Quality Certificate - Lot No.34917012
- Quality Certificate - Lot No.24817007
- Quality Certificate - Lot No.14517015
- Quality Certificate - Lot No.03517006
- Quality Certificate - Lot No.03017031
- Quality Certificate - Lot No.20516023
- Quality Certificate - Lot No.11416002
- Quality Certificate - Lot No.05116008
- Quality Certificate - Lot No.28015022
- Quality Certificate - Lot No.21615013
- Quality Certificate - Lot No.13215037
- Quality Certificate - Lot No.08415008