Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 10 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-10
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![PYREX® 10 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings](https://www.corning.com/catalog/cls/products/p/pyrexPipetSerializedCertifiedClassAVolumetricColorCodedColoredGraduationsToContainToDeliver/images/pyrexPipetSerializedCertifiedClassAVolumetricColorCodedColoredGraduationsToContainToDeliver_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 10 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$206.12 per case
Less than 10 in Stock
Product Number | 7103C-10 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.02 mL |
Length | 429 mm (approx.) |
- Quality Certificate - Lot No.15324010
- Quality Certificate - Lot No.15224037
- Quality Certificate - Lot No.04624033
- Quality Certificate - Lot No.25223001
- Quality Certificate - Lot No.18023001
- Quality Certificate - Lot No.13223004
- Quality Certificate - Lot No.04623009
- Quality Certificate - Lot No.35522038
- Quality Certificate - Lot No.22422034
- Quality Certificate - Lot No.08822040
- Quality Certificate - Lot No.23821027
- Quality Certificate - Lot No.16821050
- Quality Certificate - Lot No.07820068
- Quality Certificate - Lot No.23819060
- Quality Certificate - Lot No.12319062
- Quality Certificate - Lot No.11619043
- Quality Certificate - Lot No.02519017
- Quality Certificate - Lot No.01818048
- Quality Certificate - Lot No.34017026
- Quality Certificate - Lot No.28317023
- Quality Certificate - Lot No.18517008
- Quality Certificate - Lot No.14317055
- Quality Certificate - Lot No.07217028
- Quality Certificate - Lot No.00417060
- Quality Certificate - Lot No.33616035
- Quality Certificate - Lot No.33516060
- Quality Certificate - Lot No.27816035
- Quality Certificate - Lot No.18716023
- Quality Certificate - Lot No.04416027
- Quality Certificate - Lot No.30615039