More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-15
Learn More
These 15 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$230.21 per case
Less than 10 in Stock
Product Number | 7103C-15 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 445 mm (approx.) |
- Quality Certificate - Lot No.23123019
- Quality Certificate - Lot No.09523050
- Quality Certificate - Lot No.10222152
- Quality Certificate - Lot No.11321045
- Quality Certificate - Lot No.31020022
- Quality Certificate - Lot No.00419073
- Quality Certificate - Lot No.28918040
- Quality Certificate - Lot No.33817050
- Quality Certificate - Lot No.30717049
- Quality Certificate - Lot No.26417027
- Quality Certificate - Lot No.22117088
- Quality Certificate - Lot No.06717024
- Quality Certificate - Lot No.27416013
- Quality Certificate - Lot No.13815036
- Quality Certificate - Lot No.09015029
- Quality Certificate - Lot No.03615053
- Quality Certificate - Lot No.29014019
- Quality Certificate - Lot No.24014018
- Quality Certificate - Lot No.15014016
- Quality Certificate - Lot No.11514033
- Quality Certificate - Lot No.04514005
- Quality Certificate - Lot No.30413009
- Quality Certificate - Lot No.23513046
- Quality Certificate - Lot No.15813041
- Quality Certificate - Lot No.06113004
- Quality Certificate - Lot No.05913017
- Quality Certificate - Lot No.34012001
- Quality Certificate - Lot No.27112043
- Quality Certificate - Lot No.16612002
- Quality Certificate - Lot No.14412028