text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask, with PYREX® Standard Taper Stopper, Flask Only

E-mail

These PYREX® volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 9 Standard Taper glass stoppers. Stoppers are supplied separately. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

For stopper only, see Cat. Nos. 7650 and 7661.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5640-50FO PYREX® 50 mL Class A Volumetric Flask Only   1 / Pk     1 / Cs     PYREX®   $49.87 per case