Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Reusable Wide Tip Serological Pipets, TD, Color-Coded, Colored Markings
Product Number7087-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These reusable 10 mL PYREX® serological pipets are made with a large tip opening to allow more rapid intake and delivery of cell suspensions and viscous materials. Color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. The two narrow bands or one wide band at the top indicate the pipet is calibrated (TD) its total capacity when the last drop is blown out.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$259.40 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7087-10 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Serological |
Tip Shape | Wide |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Tolerance | 0.06 mL |
Length | 350 mm (approx.) |
O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12825008
- Quality Certificate - Lot No.09925034
- Quality Certificate - Lot No.32724001
- Quality Certificate - Lot No.26824025
- Quality Certificate - Lot No.18624005
- Quality Certificate - Lot No.03224003
- Quality Certificate - Lot No.03124032
- Quality Certificate - Lot No.27723044
- Quality Certificate - Lot No.12523009
- Quality Certificate - Lot No.11423029
- Quality Certificate - Lot No.03423042
- Quality Certificate - Lot No.30522023
- Quality Certificate - Lot No.29122028
- Quality Certificate - Lot No.20222023
- Quality Certificate - Lot No.15322046
- Quality Certificate - Lot No.29521020
- Quality Certificate - Lot No.24921003
- Quality Certificate - Lot No.17021048
- Quality Certificate - Lot No.05021065
- Quality Certificate - Lot No.02221016
- Quality Certificate - Lot No.33920001
- Quality Certificate - Lot No.33020001
- Quality Certificate - Lot No.00720040
- Quality Certificate - Lot No.34519027
- Quality Certificate - Lot No.32619036
- Quality Certificate - Lot No.21719066
- Quality Certificate - Lot No.14319085
- Quality Certificate - Lot No.07819071
- Quality Certificate - Lot No.33918023
- Quality Certificate - Lot No.29118002