text.skipToContent text.skipToNavigation

PYREX® Reusable Glass Serological Pipets, Large Tip Opening, Color-coded, Colored Markings, To Deliver

E-mail

Made with a large tip opening to allow more rapid intake and delivery of suspensions and viscous materials. Color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. The two narrow bands or one wide band at the top indicate the pipet is calibrated “To Deliver” its total capacity when the last drop is blown out.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7087-10 PYREX® 10 mL Reusable Wide Tip Serological Pipets, TD, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $259.40 per case
7087-25 PYREX® 25 mL Reusable Wide Tip Serological Pipets, TD, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $371.98 per case
7087-5 PYREX® 5 mL Reusable Wide Tip Serological Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $246.00 per case