text.skipToContent text.skipToNavigation

PYREX® Moisture Test Distilling Receiver Apparatus, Standard Taper Joints

E-mail

For determining water by distillation. Receivers have a 24/40 ground joint on the sidearm. The 10 mL receiver is graduated, from 0 mL to 1 mL, in 0.1 mL increments, with a maximum scale error of 0.05 mL. Graduation increments from 1.0 to 10.0 mL are 0.2 mL, with maximum scale error of 0.1 mL. The 25 mL receiver is graduated, from 0 mL to 1 mL, in 0.1 mL increments, with a maximum scale error of 0.05 mL. Graduation increments from 1.0 to 25.0 mL are 0.2 mL, with a maximum scale error of 0.1 mL.



Reference: ASTM E-123, which covers apparatus used in ASTM method D-95, Test for Water in Petroleum Products and Other Bituminous Products
.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3611-10 PYREX® 10 mL Moisture Test Distilling Receiver, 24/40 Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   $274.71 per case