Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Oil Dilution Distilling Receiver, 24/40 Standard Taper Joints
Product Number3582

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This 5 mL PYREX® receiver is used to determine the amount of dilution in crankcase oils when gasoline has been used as fuel. It is designed to allow heat-sensitive materials to be kept away from the hot base of the flask and has an outer 24/40 Standard Taper joint at the top and an inner 24/40 Standard Taper joint on the sidearm. Reference: ASTM D-322.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$333.05 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3582 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22824041
- Quality Certificate - Lot No.14924042
- Quality Certificate - Lot No.09924039
- Quality Certificate - Lot No.25023033
- Quality Certificate - Lot No.10222179
- Quality Certificate - Lot No.26121015
- Quality Certificate - Lot No.21920030
- Quality Certificate - Lot No.32519001
- Quality Certificate - Lot No.27019010
- Quality Certificate - Lot No.22019089
- Quality Certificate - Lot No.17919017
- Quality Certificate - Lot No.06119003
- Quality Certificate - Lot No.34018042
- Quality Certificate - Lot No.16518005
- Quality Certificate - Lot No.14318029
- Quality Certificate - Lot No.10318029
- Quality Certificate - Lot No.00218042
- Quality Certificate - Lot No.26617014
- Quality Certificate - Lot No.22417001
- Quality Certificate - Lot No.19817059
- Quality Certificate - Lot No.09717072
- Quality Certificate - Lot No.03317055
- Quality Certificate - Lot No.30216010