Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Kjeldahl Nitrogen Distilling Apparatus, Standard Taper Joints
Product Number3340-500
This PYREX® 500 mL distilling apparatus is used for determining nitrogen in organic compounds. This assembly includes a Kjeldahl flask specifically developed for this process and a Graham condenser with 10mm O.D. tubulations. Both the digestion and distillation stages can be performed in this flask. The assembly shown is the distillation stage, where the amount of ammonia, and hence, nitrogen, is established. The inlet tube allows the permanganate solution to be introduced after distillation. Supplied with an outer Standard Taper 29/42 joint on the flask and an outer Standard Taper 19/38 joint on the Graham condenser. Total height is 410mm; total width is 300mm; maximum O.D. is 97mm. For replacement Graham condensers, see No. 2540-200.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$556.58 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3340-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31925018
- Quality Certificate - Lot No.23125099
- Quality Certificate - Lot No.21125281
- Quality Certificate - Lot No.14225031
- Quality Certificate - Lot No.05825029
- Quality Certificate - Lot No.32824008
- Quality Certificate - Lot No.23324003
- Quality Certificate - Lot No.14524042
- Quality Certificate - Lot No.01524003
- Quality Certificate - Lot No.28923006
- Quality Certificate - Lot No.24823018
- Quality Certificate - Lot No.17723007
- Quality Certificate - Lot No.14923030
- Quality Certificate - Lot No.10023051
- Quality Certificate - Lot No.06123002
- Quality Certificate - Lot No.04423011
- Quality Certificate - Lot No.02323025
- Quality Certificate - Lot No.22022026
- Quality Certificate - Lot No.18522034
- Quality Certificate - Lot No.13722102
- Quality Certificate - Lot No.06822032
- Quality Certificate - Lot No.28421005
- Quality Certificate - Lot No.25121107
- Quality Certificate - Lot No.18621042
- Quality Certificate - Lot No.17521029
- Quality Certificate - Lot No.14821019
- Quality Certificate - Lot No.06021033
- Quality Certificate - Lot No.03421004
- Quality Certificate - Lot No.00521004
- Quality Certificate - Lot No.31520001