Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 200 mm Liebig Condenser with Sealed Inner Tube
Product Number2340-200
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 200 mm Liebig Condenser with Sealed Inner Tube](https://www.corning.com/catalog/cls/products/2/2340-200/images/2340-200_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This PYREX® general purpose condenser can be used for either distillation or extraction. Although the condensing area per unit length of the 200mm long jacket is low, the large capacity water jacket gives efficient cooling. Condenser tubulations are approximately 10mm O.D. The adapter end is tooled for uniform stopper fit, accommodating a No. 3 rubber stopper.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$111.36 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 2340-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10824257
- Quality Certificate - Lot No.01122236
- Quality Certificate - Lot No.13921009
- Quality Certificate - Lot No.01520039
- Quality Certificate - Lot No.05119048
- Quality Certificate - Lot No.23017057
- Quality Certificate - Lot No.19517066
- Quality Certificate - Lot No.14417035
- Quality Certificate - Lot No.05217035
- Quality Certificate - Lot No.35616001
- Quality Certificate - Lot No.06716001
- Quality Certificate - Lot No.00916030
- Quality Certificate - Lot No.09815040
- Quality Certificate - Lot No.23213001
- Quality Certificate - Lot No.22513004
- Quality Certificate - Lot No.22113002
- Quality Certificate - Lot No.16413001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26907001