Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 0-6 mm Plain Bore Rotaflo® Three-Way Stopcock
Product Number7475-6

These high performance Rotaflo® three-way stopcocks can be adjusted from a 0 to 6mm bore opening and have 10mm O. D. sidearms. They are designed so that only chemically resistant polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-rings, washers or nuts. The seal is visible when open or closed.
$233.73 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7475-6 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bore | 0-6 mm (approx.) |
Length | 220 mm (approx.) |
Sidearm O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26819001
- Quality Certificate - Lot No.20614999
- Quality Certificate - Lot No.14412999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.21108001
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.11208999
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.06306009