Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Replacement PTFE Product Standard 6 mm Straight Bore Stopcock Plug Assembly
Product Number7681-6

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These are replacement Polytetrafluorethylene (PTFE) Product Standard stopcock plug assemblies with 6mm diameter bores for No. 7282 PYREX® straight bore PTFE stopcocks. For more information on PTFE stopcocks, please check the Care of Corning PYREX® PTFE Stopcocks under Resource Library.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$178.60 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 7681-6 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Stopcock Style | Straight bore PTFE |
Plug Bore | 6 mm (approx.) |
O-ring Size | B |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33324078
- Quality Certificate - Lot No.27724020
- Quality Certificate - Lot No.03824003
- Quality Certificate - Lot No.00824005
- Quality Certificate - Lot No.34723012
- Quality Certificate - Lot No.31923061
- Quality Certificate - Lot No.24123017
- Quality Certificate - Lot No.18523012
- Quality Certificate - Lot No.17123247
- Quality Certificate - Lot No.15023020
- Quality Certificate - Lot No.29222007
- Quality Certificate - Lot No.04822027
- Quality Certificate - Lot No.01022026
- Quality Certificate - Lot No.35621001
- Quality Certificate - Lot No.30621212
- Quality Certificate - Lot No.26421022
- Quality Certificate - Lot No.06321028
- Quality Certificate - Lot No.03921032
- Quality Certificate - Lot No.02721094
- Quality Certificate - Lot No.12620070
- Quality Certificate - Lot No.09420077
- Quality Certificate - Lot No.00720079
- Quality Certificate - Lot No.18319027
- Quality Certificate - Lot No.15519348
- Quality Certificate - Lot No.04519003
- Quality Certificate - Lot No.02519040
- Quality Certificate - Lot No.25618035
- Quality Certificate - Lot No.24318022
- Quality Certificate - Lot No.15618046
- Quality Certificate - Lot No.10118052