text.skipToContent text.skipToNavigation

PYREX® Standard Taper Stopper, Hollow

E-mail

The hollow stopper is light in weight, yet very strong to reduce chipping and breakage, thus minimizing replacement costs. A barrel-shaped head means it is easy to clean and even easier to rotate in or out. Grooves in the sides help prevent slippage. The flat top allows the stopper to stand on its head, which frees the user’s hand and minimizes potential contamination. This stopper is interchangeable with other common flask stoppers and fits all standard labware of comparable standard taper size.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7650-13 PYREX® No. 13 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $89.19 per case
7650-16 PYREX® No. 16 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $101.70 per case
7650-19 PYREX® No. 19 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $120.71 per case
7650-22 PYREX® No. 22 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $128.78 per case
7650-27 PYREX® No. 27 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $161.08 per case
7650-32 PYREX® No. 32 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $236.20 per case
7650-38 PYREX® No. 38 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $283.43 per case
7650-8 PYREX® No. 8 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $67.61 per case
7650-9 PYREX® No. 9 Hollow Glass Standard Taper Stoppers   6 / Pk     6 / Cs     PYREX®   $75.58 per case