Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Round Bottom Centrifuge Tubes, Screw Cap
Product Number8422-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These 50 mL PYREX® round bottom centrifuge tubes are useful for the handling of sputum specimens. Digestion, shaking, neutralizing and centrifuging can be performed in one container. They are also useful for other clinical and microbiological tests. Screw caps resist the effects of temperature and steam. The 50 mL tube has a black phenolic GPI 24-410 threaded cap with a glued-in, white rubber liner. For replacement caps, see No. 9999-241.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$285.92 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 8422-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23624021
- Quality Certificate - Lot No.18324002
- Quality Certificate - Lot No.15624031
- Quality Certificate - Lot No.09424021
- Quality Certificate - Lot No.06524030
- Quality Certificate - Lot No.04624019
- Quality Certificate - Lot No.01024414
- Quality Certificate - Lot No.25623287
- Quality Certificate - Lot No.18423036
- Quality Certificate - Lot No.17323015
- Quality Certificate - Lot No.09423062
- Quality Certificate - Lot No.31422075
- Quality Certificate - Lot No.27622076
- Quality Certificate - Lot No.26522005
- Quality Certificate - Lot No.18222023
- Quality Certificate - Lot No.17522038
- Quality Certificate - Lot No.34121031
- Quality Certificate - Lot No.30521064
- Quality Certificate - Lot No.27021068
- Quality Certificate - Lot No.21421057
- Quality Certificate - Lot No.12621018
- Quality Certificate - Lot No.07821001
- Quality Certificate - Lot No.04121085
- Quality Certificate - Lot No.01521092
- Quality Certificate - Lot No.33620068
- Quality Certificate - Lot No.10520054
- Quality Certificate - Lot No.06220061
- Quality Certificate - Lot No.03520024
- Quality Certificate - Lot No.01620089
- Quality Certificate - Lot No.24519004