Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 16x125 mm Heavy Wall Rimless Ignition Tube
Product Number9860-16

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 9860-14.)
These 16x125mm PYREX® ignition tubes are made from No. 7740 glass and are satisfactory for most applications encountered in school work where temperatures above 600°C are not required. These rimless tubes perform well when continually used at temperatures up to 500°C, or for short periods to 600°C.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$900.74 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9860-16 |
Qty./Pk | 72 / Pk |
Qty./Cs | 288 / Cs |
Brand | PYREX® |
Tube Style | Ignition |
Top Style | Plain |
Cap Style | No cap |
Graduations | No |
Capacity | 14 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 16 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09925042
- Quality Certificate - Lot No.27723038
- Quality Certificate - Lot No.23323061
- Quality Certificate - Lot No.09222045
- Quality Certificate - Lot No.07722071
- Quality Certificate - Lot No.24421060
- Quality Certificate - Lot No.22821058
- Quality Certificate - Lot No.16920008
- Quality Certificate - Lot No.27019056
- Quality Certificate - Lot No.18519100
- Quality Certificate - Lot No.14319008
- Quality Certificate - Lot No.01819001
- Quality Certificate - Lot No.17918063
- Quality Certificate - Lot No.30717010
- Quality Certificate - Lot No.01617089
- Quality Certificate - Lot No.21716175
- Quality Certificate - Lot No.34515051
- Quality Certificate - Lot No.30715403
- Quality Certificate - Lot No.13415001
- Quality Certificate - Lot No.09115003
- Quality Certificate - Lot No.32214014
- Quality Certificate - Lot No.33213033
- Quality Certificate - Lot No.25213040
- Quality Certificate - Lot No.17013063
- Quality Certificate - Lot No.33312032
- Quality Certificate - Lot No.20512008
- Quality Certificate - Lot No.13912020
- Quality Certificate - Lot No.06812072
- Quality Certificate - Lot No.31811058
- Quality Certificate - Lot No.25811008