Similar to Cat. No. 9825, but phenolic cap has a PTFE interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face.
For phenolic caps, see Cat. No. 9998.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Similar to Cat. No. 9825, but phenolic cap has a PTFE interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face.
For phenolic caps, see Cat. No. 9998.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
9826-13 | PYREX® 9 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 13x100 mm | 144 / Pk | 288 / Cs | PYREX® | $716.61 | per case | |
9826-16 | PYREX® 11 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x100 mm | 144 / Pk | 288 / Cs | PYREX® | $791.24 | per case | |
9826-16X | PYREX® 15 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x125 mm | 144 / Pk | 288 / Cs | PYREX® | $870.87 | per case | |
9826-16XX | PYREX® 20 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x150 mm | 144 / Pk | 288 / Cs | PYREX® | $915.67 | per case | |
9826-20 | PYREX® 25 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 20x125 mm | 96 / Pk | 192 / Cs | PYREX® | $763.04 | per case | |
9826-20X | PYREX® 34 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 20x150 mm | 96 / Pk | 192 / Cs | PYREX® | $799.55 | per case | |
9826-25 | PYREX® 55 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 25x150 mm | 48 / Pk | 144 / Cs | PYREX® | $724.06 | per case | |
9826-25X | PYREX® 70 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 25x200 mm | 48 / Pk | 144 / Cs | PYREX® | $763.85 | per case |