Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mm Capillary Melting Point Tubes, Both Ends Open
Product Number9530-2
These 100mm PYREX® capillary melting point tubes are made from No. 7740 glass and have both ends open. All tubes have a 0.2-0.25mm wall range.
$268.42 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9530-2 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 2000 / Cs |
Brand | PYREX® |
Tube Style | Capillary melting point |
Graduations | Yes |
Feature | Disposable |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13022003
- Quality Certificate - Lot No.11522001
- Quality Certificate - Lot No.08922001
- Quality Certificate - Lot No.06222001
- Quality Certificate - Lot No.04522004
- Quality Certificate - Lot No.01822001
- Quality Certificate - Lot No.31621001
- Quality Certificate - Lot No.30621002
- Quality Certificate - Lot No.28921003
- Quality Certificate - Lot No.26121001
- Quality Certificate - Lot No.24721002
- Quality Certificate - Lot No.23921007
- Quality Certificate - Lot No.22221001
- Quality Certificate - Lot No.20821003
- Quality Certificate - Lot No.19621001
- Quality Certificate - Lot No.02221002
- Quality Certificate - Lot No.35720003
- Quality Certificate - Lot No.31120001
- Quality Certificate - Lot No.08320001
- Quality Certificate - Lot No.34818001
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.17717001
- Quality Certificate - Lot No.34115999
- Quality Certificate - Lot No.16015001
- Quality Certificate - Lot No.10114001
- Quality Certificate - Lot No.35013001
- Quality Certificate - Lot No.31013001
- Quality Certificate - Lot No.10113001
- Quality Certificate - Lot No.05211001
- Quality Certificate - Lot No.33909001