Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 90 mm Capillary Melting Point Tubes, One End Open
Product Number9530-3
![PYREX® 90 mm Capillary Melting Point Tubes, One End Open](https://www.corning.com/catalog/cls/products/p/pyrexTubeMeltingPointCapillary/9530-3/images/A9530-3_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® 90 mm Capillary Melting Point Tubes, One End Open](https://www.corning.com/catalog/cls/products/p/pyrexTubeMeltingPointCapillary/9530-3/images/A9530-3_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® 90 mm Capillary Melting Point Tubes, One End Open](https://www.corning.com/catalog/cls/products/p/pyrexTubeMeltingPointCapillary/9530-3/images/A9530-3_C.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 90mm PYREX® capillary melting point tubes are made from No. 7740 glass and have only one end open. All tubes have a 0.2-0.25mm wall range.
$288.03 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9530-3 |
Qty./Pk | 100 / Pk |
Qty./Cs | 2000 / Cs |
Brand | PYREX® |
Tube Style | Capillary melting point |
Graduations | Yes |
Feature | Disposable |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28722004
- Quality Certificate - Lot No.27622004
- Quality Certificate - Lot No.25122002
- Quality Certificate - Lot No.22922005
- Quality Certificate - Lot No.21022004
- Quality Certificate - Lot No.19522002
- Quality Certificate - Lot No.18722001
- Quality Certificate - Lot No.15422001
- Quality Certificate - Lot No.13222001
- Quality Certificate - Lot No.13022002
- Quality Certificate - Lot No.11522002
- Quality Certificate - Lot No.10122002
- Quality Certificate - Lot No.08222001
- Quality Certificate - Lot No.06622003
- Quality Certificate - Lot No.05222001
- Quality Certificate - Lot No.04522006
- Quality Certificate - Lot No.02622002
- Quality Certificate - Lot No.35621004
- Quality Certificate - Lot No.35621003
- Quality Certificate - Lot No.34821001
- Quality Certificate - Lot No.32821001
- Quality Certificate - Lot No.31621002
- Quality Certificate - Lot No.28621001
- Quality Certificate - Lot No.26821001
- Quality Certificate - Lot No.26121002
- Quality Certificate - Lot No.25421001
- Quality Certificate - Lot No.24621001
- Quality Certificate - Lot No.22921002
- Quality Certificate - Lot No.22321001
- Quality Certificate - Lot No.20821004